IESNA:LM-63-2002
[TEST]P1386181
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-827-U-SLL-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 2700K FIXTURE w/ 90° Spill Light Eliminator LETT OPTIC OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9086.9
TILT=NONE
52 -1 1 37 43 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1569.8 1728.7 1909.9 2066.1 2163.7 2205.5 2211.1 2211.1 2219.4 2230.6 2252.9 2280.8 2317.0 2367.2 2434.1 2517.8 2657.2 2852.4 3150.7 
3532.7 4146.1 4988.2 6162.0 7492.0 8359.1 7606.3 6454.8 5562.5 4642.4 3956.5 3273.4 2297.5 1132.0 507.5 80.9 2.8 
0.0 
1569.8 1751.0 1926.7 2085.6 2177.6 2222.2 2222.2 2227.8 2227.8 2239.0 2247.3 2255.7 2291.9 2331.0 2381.2 2467.6 2587.5 2788.2 3044.8 
3426.7 4029.0 4910.1 6086.7 7617.5 8755.1 8002.2 6948.3 6000.3 5043.9 4327.3 3613.6 2509.4 1263.1 602.3 89.2 2.8 
0.0 
1569.8 1748.2 1954.6 2124.6 2219.4 2258.5 2250.1 2233.4 2216.6 2191.6 2174.8 2152.5 2149.7 2152.5 2163.7 2219.4 2303.1 2473.2 2701.8 
3058.7 3582.9 4413.8 5495.6 6976.2 8674.2 8621.2 7600.7 6803.3 6058.8 5384.1 4578.3 3212.0 1675.7 772.3 150.6 2.8 
0.0 
1569.8 1778.9 2013.1 2208.3 2314.2 2333.8 2283.6 2199.9 2107.9 1999.2 1904.4 1826.3 1765.0 1717.6 1700.8 1737.1 1854.2 2152.5 2595.8 
3039.2 3490.9 3956.5 4475.1 5166.6 6373.9 7773.6 6753.1 5746.6 5116.4 4597.8 4162.8 3312.4 1971.3 1193.4 200.8 5.6 
0.0 
1569.8 1806.8 2057.7 2264.0 2378.4 2375.6 2266.8 2113.5 1946.2 1809.6 1689.7 1603.2 1539.1 1502.9 1514.0 1636.7 1965.7 2515.0 3178.6 
3920.3 4740.0 5473.3 6167.6 6898.1 8032.9 9125.9 8933.5 7918.6 6937.1 5504.0 4553.2 3543.8 1675.7 605.0 164.5 8.4 
0.0 
1569.8 1826.3 2096.8 2311.4 2417.4 2367.2 2219.4 2027.0 1851.4 1709.2 1594.9 1502.9 1438.7 1408.1 1449.9 1681.3 2174.8 2958.3 3906.3 
5077.4 6245.6 7533.8 8824.8 9864.8 11158.5 12329.6 12365.8 11261.7 9705.8 7865.6 4907.3 2905.3 1647.8 658.0 253.7 11.2 
0.0 
1569.8 1843.0 2091.2 2305.9 2403.5 2361.6 2208.3 2015.9 1831.9 1698.0 1578.1 1491.7 1424.8 1399.7 1469.4 1731.5 2272.4 3122.8 4277.2 
5517.9 6834.0 8041.3 9234.6 10436.4 11780.3 12853.8 12904.0 11685.5 9340.6 6438.0 4450.0 2821.7 1879.3 830.9 242.6 13.9 
0.0 
1569.8 1837.4 2096.8 2289.1 2375.6 2356.1 2250.1 2085.6 1918.3 1762.2 1661.8 1572.6 1514.0 1494.5 1541.9 1759.4 2261.3 3028.0 3950.9 
4876.6 5799.5 6764.3 7642.6 8440.0 9507.9 10631.5 10673.4 9521.8 8005.0 6641.6 4717.7 3304.1 2199.9 1171.1 228.6 13.9 
0.0 
1569.8 1823.5 2054.9 2241.7 2314.2 2325.4 2289.1 2194.3 2080.0 1951.8 1845.8 1756.6 1695.2 1670.2 1695.2 1815.1 2133.0 2640.5 3284.5 
3923.0 4572.7 5074.6 5512.3 6103.4 6967.8 7826.6 7302.4 6036.5 5102.5 4151.7 3421.2 2434.1 1263.1 574.4 122.7 13.9 
0.0 
1569.8 1795.6 2013.1 2172.0 2244.5 2272.4 2278.0 2280.8 2250.1 2205.5 2160.9 2105.1 2066.1 2043.8 2060.5 2138.6 2317.0 2601.4 3050.3 
3638.6 4263.2 4977.0 5813.5 6931.6 7754.1 7098.8 5247.5 3479.7 2311.4 1469.4 1246.3 619.0 379.2 225.8 61.3 13.9 0.0 
1569.8 1776.1 1962.9 2096.8 2155.3 2191.6 2211.1 2241.7 2272.4 2305.9 2361.6 2409.0 2476.0 2545.7 2660.0 2844.0 3103.3 3529.9 
4137.7 4865.5 5763.3 6742.0 7765.2 8902.8 8877.7 7455.7 5286.5 3449.0 1915.5 1304.9 1006.6 423.8 234.2 100.4 27.9 13.9 
0.0 
1569.8 1770.5 1937.8 2052.1 2105.1 2141.4 2163.7 2197.1 2241.7 2291.9 2353.3 2436.9 2528.9 2654.4 2810.5 3039.2 3382.1 3847.8 
4444.4 5141.5 5964.0 6861.8 7734.6 8303.4 7807.1 6396.2 4394.3 2888.6 1567.0 1034.4 777.9 356.9 206.3 86.4 25.1 16.7 0.0 
1569.8 1762.2 1893.2 2007.5 2054.9 2080.0 2107.9 2144.2 2186.0 2247.3 2311.4 2397.9 2498.3 2604.2 2771.5 3005.7 3295.7 3683.3 
4196.3 4801.3 5621.1 6373.9 6649.9 6418.5 5911.1 4834.8 3418.4 2172.0 1023.3 588.3 379.2 139.4 78.1 39.0 25.1 16.7 0.0 
1569.8 1720.3 1829.1 1901.6 1940.6 1949.0 1971.3 1999.2 2035.4 2077.2 2135.8 2208.3 2294.7 2375.6 2459.2 2595.8 2752.0 2961.1 3248.3 
3549.4 3741.8 3619.1 3212.0 2587.5 1937.8 1238.0 766.8 474.0 312.3 220.3 153.4 92.0 61.3 41.8 27.9 16.7 0.0 
1569.8 1678.5 1759.4 1795.6 1817.9 1823.5 1826.3 1843.0 1857.0 1870.9 1884.8 1901.6 1935.0 1932.2 1882.1 1804.0 1717.6 1600.4 1477.8 
1346.7 1240.8 1154.3 1042.8 925.7 825.3 730.5 596.7 460.1 301.1 220.3 170.1 125.5 80.9 50.2 30.7 19.5 0.0 
1569.8 1642.3 1698.0 1720.3 1725.9 1731.5 1723.1 1709.2 1667.4 1606.0 1522.4 1435.9 1355.1 1293.7 1238.0 1168.3 1098.6 1031.6 978.7 
948.0 928.5 911.8 892.2 869.9 822.5 733.3 624.6 513.0 401.5 315.1 200.8 139.4 89.2 53.0 30.7 19.5 0.0 
1569.8 1606.0 1628.3 1645.1 1650.6 1653.4 1631.1 1583.7 1494.5 1377.4 1277.0 1196.2 1148.8 1126.4 1115.3 1087.4 1037.2 961.9 883.9 
822.5 775.1 758.4 769.6 777.9 764.0 733.3 666.4 577.2 454.5 317.9 248.2 189.6 156.1 86.4 50.2 22.3 0.0 
1569.8 1569.8 1561.4 1575.4 1586.5 1592.1 1572.6 1519.6 1433.2 1349.5 1282.6 1224.0 1165.5 1109.7 1056.7 1001.0 934.1 867.1 797.4 
727.7 663.6 619.0 585.5 568.8 563.2 560.4 543.7 510.2 432.2 354.1 253.7 161.7 94.8 66.9 47.4 25.1 0.0 
1569.8 1519.6 1486.1 1491.7 1516.8 1541.9 1555.8 1555.8 1525.2 1461.0 1377.4 1293.7 1212.9 1123.7 1048.4 973.1 895.0 825.3 752.8 
694.3 649.7 624.6 599.5 580.0 546.5 490.7 432.2 387.6 348.5 312.3 262.1 195.2 117.1 75.3 44.6 27.9 0.0 
1569.8 1480.6 1424.8 1410.8 1435.9 1494.5 1564.2 1631.1 1650.6 1594.9 1483.3 1366.2 1271.4 1171.1 1076.3 992.6 909.0 833.7 761.2 
713.8 674.8 644.1 624.6 607.8 585.5 540.9 490.7 440.5 393.1 348.5 295.6 220.3 156.1 103.2 47.4 27.9 0.0 
1569.8 1447.1 1360.7 1318.8 1321.6 1383.0 1511.2 1647.8 1737.1 1706.4 1597.7 1435.9 1313.3 1212.9 1118.1 1020.5 939.6 861.6 791.9 
744.5 699.8 669.2 644.1 630.1 605.0 557.6 507.5 451.7 404.3 359.7 309.5 225.8 164.5 100.4 47.4 27.9 0.0 
1569.8 1433.2 1327.2 1268.6 1254.7 1304.9 1416.4 1572.6 1695.2 1709.2 1617.2 1463.8 1327.2 1215.7 1115.3 1028.9 945.2 867.1 805.8 
750.0 705.4 677.5 649.7 632.9 607.8 554.9 501.9 435.0 387.6 343.0 292.8 211.9 147.8 89.2 39.0 25.1 0.0 
1569.8 1413.6 1296.5 1218.5 1176.6 1204.5 1296.5 1430.4 1558.6 1611.6 1569.8 1438.7 1299.3 1187.8 1093.0 1017.7 939.6 864.4 803.0 
744.5 699.8 672.0 644.1 621.8 580.0 507.5 429.4 343.0 267.7 217.5 170.1 117.1 78.1 55.8 33.5 25.1 0.0 
1569.8 1388.5 1238.0 1112.5 1028.9 995.4 1014.9 1065.1 1104.1 1137.6 1126.4 1087.4 1020.5 953.6 900.6 853.2 800.2 752.8 708.2 
660.8 627.4 593.9 538.1 479.6 418.2 351.3 278.8 209.1 175.7 142.2 111.5 75.3 50.2 36.2 25.1 19.5 0.0 
1569.8 1352.3 1193.4 1034.4 911.8 822.5 780.7 766.8 755.6 741.7 724.9 702.6 666.4 624.6 582.7 538.1 499.1 474.0 460.1 
462.8 465.6 448.9 412.7 370.8 317.9 270.5 225.8 189.6 142.2 114.3 89.2 58.6 39.0 30.7 22.3 16.7 0.0 
1569.8 1346.7 1143.2 964.7 825.3 722.2 672.0 641.3 616.2 585.5 554.9 529.8 510.2 485.2 460.1 435.0 404.3 376.4 348.5 
334.6 312.3 284.4 253.7 228.6 209.1 186.8 161.7 139.4 111.5 86.4 64.1 47.4 33.5 25.1 16.7 13.9 0.0 
1569.8 1327.2 1118.1 939.6 791.9 685.9 624.6 591.1 552.1 513.0 476.8 448.9 426.6 401.5 379.2 356.9 334.6 312.3 287.2 270.5 
248.2 231.4 214.7 195.2 175.7 158.9 136.6 117.1 92.0 72.5 55.8 41.8 30.7 19.5 13.9 11.2 0.0 
1569.8 1313.3 1115.3 920.1 772.3 663.6 588.3 546.5 513.0 476.8 448.9 423.8 398.7 376.4 351.3 331.8 309.5 284.4 262.1 237.0 
217.5 198.0 184.0 170.1 158.9 145.0 128.3 108.7 92.0 78.1 58.6 44.6 30.7 19.5 16.7 11.2 0.0 
1569.8 1327.2 1109.7 936.8 769.6 644.1 563.2 521.4 490.7 457.3 432.2 409.9 384.8 362.5 340.2 320.6 298.3 273.2 248.2 223.1 
203.5 189.6 178.4 170.1 156.1 142.2 125.5 108.7 97.6 80.9 64.1 44.6 27.9 22.3 16.7 13.9 0.0 
1569.8 1341.1 1126.4 934.1 775.1 644.1 543.7 499.1 471.2 443.3 418.2 395.9 370.8 348.5 329.0 306.7 281.6 259.3 237.0 214.7 
198.0 189.6 178.4 170.1 156.1 133.8 111.5 100.4 89.2 72.5 58.6 41.8 27.9 22.3 19.5 13.9 0.0 
1569.8 1366.2 1162.7 981.5 803.0 649.7 546.5 493.5 462.8 440.5 415.4 393.1 370.8 348.5 326.2 303.9 281.6 259.3 239.8 220.3 
206.3 198.0 186.8 172.9 153.4 125.5 100.4 92.0 78.1 64.1 50.2 39.0 30.7 25.1 22.3 16.7 0.0 
1569.8 1369.0 1185.0 1001.0 822.5 674.8 549.3 493.5 462.8 440.5 418.2 395.9 373.6 354.1 331.8 309.5 287.2 264.9 245.4 228.6 
214.7 203.5 192.4 175.7 156.1 128.3 103.2 92.0 78.1 64.1 53.0 39.0 30.7 25.1 22.3 19.5 0.0 
1569.8 1380.2 1201.7 1017.7 842.0 683.1 557.6 490.7 462.8 437.8 415.4 395.9 376.4 354.1 334.6 315.1 292.8 270.5 250.9 234.2 
220.3 209.1 195.2 181.2 164.5 133.8 111.5 97.6 86.4 69.7 55.8 41.8 33.5 27.9 25.1 19.5 0.0 
1569.8 1408.1 1254.7 1084.6 906.2 747.2 610.6 504.7 462.8 443.3 423.8 404.3 384.8 365.3 348.5 326.2 306.7 284.4 264.9 248.2 
231.4 220.3 206.3 192.4 175.7 150.6 125.5 111.5 97.6 80.9 66.9 47.4 36.2 30.7 27.9 16.7 0.0 
1569.8 1441.5 1321.6 1182.2 1026.1 844.8 702.6 563.2 474.0 443.3 423.8 404.3 390.4 368.0 351.3 329.0 309.5 290.0 270.5 250.9 
237.0 223.1 209.1 192.4 172.9 156.1 133.8 117.1 103.2 86.4 69.7 53.0 36.2 30.7 22.3 13.9 0.0 
1569.8 1488.9 1399.7 1302.1 1171.1 1012.1 858.8 705.4 549.3 460.1 429.4 409.9 390.4 373.6 351.3 331.8 312.3 292.8 270.5 250.9 
231.4 211.9 195.2 181.2 167.3 153.4 133.8 114.3 94.8 78.1 64.1 50.2 36.2 27.9 19.5 11.2 0.0 
1569.8 1530.7 1494.5 1435.9 1343.9 1221.2 1079.0 945.2 783.5 596.7 468.4 418.2 395.9 376.4 356.9 337.4 317.9 295.6 276.0 253.7 
234.2 211.9 195.2 178.4 161.7 142.2 125.5 108.7 89.2 69.7 55.8 41.8 33.5 25.1 16.7 5.6 0.0 
1569.8 1580.9 1594.9 1586.5 1547.5 1466.6 1355.1 1254.7 1148.8 1001.0 825.3 613.4 451.7 393.1 373.6 354.1 334.6 317.9 306.7 
290.0 276.0 256.5 225.8 195.2 178.4 161.7 178.4 158.9 128.3 94.8 69.7 50.2 30.7 22.3 13.9 2.8 0.0 
1569.8 1631.1 1692.5 1737.1 1748.2 1731.5 1672.9 1597.7 1541.9 1483.3 1410.8 1291.0 1140.4 945.2 755.6 599.5 515.8 471.2 432.2 
398.7 418.2 443.3 384.8 312.3 287.2 267.7 234.2 147.8 106.0 80.9 64.1 44.6 30.7 19.5 8.4 2.8 0.0 
1569.8 1678.5 1795.6 1882.1 1943.4 1965.7 1949.0 1926.7 1912.7 1907.2 1918.3 1921.1 1904.4 1876.5 1845.8 1801.2 1745.4 1706.4 1792.8 
2024.3 2406.2 2718.5 2738.0 2428.6 1851.4 1207.3 635.7 306.7 181.2 119.9 83.6 58.6 39.0 22.3 8.4 0.0 0.0 
1569.8 1723.1 1879.3 2007.5 2096.8 2135.8 2144.2 2149.7 2158.1 2183.2 2227.8 2278.0 2333.8 2403.5 2498.3 2579.1 2701.8 2899.8 3173.0 
3591.2 4126.6 4809.7 5587.6 6189.9 6109.0 5286.5 4232.5 3245.5 2172.0 1413.6 922.9 527.0 237.0 69.7 19.5 2.8 0.0 
1569.8 1725.9 1898.8 2054.9 2152.5 2191.6 2199.9 2202.7 2211.1 2222.2 2252.9 2289.1 2333.8 2389.5 2459.2 2551.2 2696.2 2899.8 3195.3 
3563.4 4199.1 5052.3 6120.2 7397.2 8030.1 7316.3 6106.2 5227.9 4316.2 3594.0 3005.7 2096.8 1017.7 479.6 97.6 2.8 
0.0 
1569.8 1728.7 1909.9 2066.1 2163.7 2205.5 2211.1 2211.1 2219.4 2230.6 2252.9 2280.8 2317.0 2367.2 2434.1 2517.8 2657.2 2852.4 3150.7 
3532.7 4146.1 4988.2 6162.0 7492.0 8359.1 7606.3 6454.8 5562.5 4642.4 3956.5 3273.4 2297.5 1132.0 507.5 80.9 2.8 
0.0 
